IESNA:LM-63-2002
[TEST]P943940
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42612
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3887.1 3862.7 3811.8 3767.5 3756.4 3760.8 3774.1 3798.5 3820.6 3827.3
3829.5 3862.7 3931.4 4044.3 4232.6 4498.4 4821.7 5211.6 5709.9 6303.5
6976.8 7800.7 8799.6 9935.8 11158.4 12471.9 13732.1 14319 13459.7 10401
5659 1596.9 489.5 290.1 166.1 68.7 0
3887.1 3873.8 3820.6 3776.3 3765.3 3767.5 3780.8 3805.1 3825.1 3831.7
3836.1 3871.6 3938 4057.6 4241.4 4509.4 4837.2 5229.3 5740.9 6334.5
7030 7878.2 8917 10028.9 11273.6 12620.2 13853.9 14385.5 13324.6 10168.4
5395.4 1497.2 474 265.8 155 62 0
3887.1 3869.4 3818.4 3771.9 3752 3754.2 3760.8 3774.1 3783 3791.8
3805.1 3842.8 3913.7 4026.6 4212.7 4458.5 4773 5145.1 5625.7 6212.7
6945.8 7862.7 8939.2 10135.2 11375.5 12691.1 13933.7 14580.4 13794.1 10983.5
6520.5 2405.3 642.3 318.9 188.3 73.1 0
3887.1 3860.5 3811.8 3760.8 3734.2 3727.6 3732 3734.2 3734.2 3749.8
3771.9 3814 3884.9 3995.6 4155.1 4389.8 4702.1 5083.1 5563.7 6148.4
6941.4 7889.3 9098.6 10460.8 11856.1 13224.9 14502.9 15224.9 14826.2 12748.7
8753.1 4234.8 1275.8 465.1 225.9 70.9 0
3887.1 3860.5 3814 3760.8 3727.6 3721 3725.4 3725.4 3725.4 3743.1
3783 3820.6 3880.4 3975.7 4119.6 4336.7 4651.2 5043.2 5526.1 6141.8
6954.6 8037.7 9435.3 11089.8 12790.8 14314.6 15543.9 16323.5 16416.5 15353.4
12243.7 7364.4 3127.4 797.3 268 62 0
3887.1 3853.8 3807.3 3754.2 3718.7 3712.1 3718.7 3727.6 3727.6 3745.3
3787.4 3818.4 3864.9 3966.8 4119.6 4336.7 4642.3 5043.2 5534.9 6183.9
7032.2 8197.2 9760.9 11667.9 13603.6 15284.7 16516.2 17433.1 17995.7 17636.9
15286.9 10733.2 5140.7 1614.6 343.3 79.7 0
3887.1 3860.5 3811.8 3756.4 3721 3712.1 3716.5 3725.4 3725.4 3743.1
3783 3825.1 3884.9 3982.3 4132.9 4354.4 4664.5 5054.3 5541.6 6157.3
6970.2 8055.4 9459.7 11089.8 12773.1 14330.1 15614.7 16509.5 16629.1 15459.7
12525 7647.9 3005.6 775.2 223.7 59.8 0
3887.1 3864.9 3818.4 3763 3727.6 3718.7 3725.4 3732 3738.7 3756.4
3785.2 3831.7 3907 4020 4181.6 4405.3 4722.1 5107.5 5588.1 6190.5
6987.9 7993.4 9209.4 10536.1 11893.8 13264.8 14564.9 15293.6 14795.2 12848.4
9003.4 4327.8 1291.3 485.1 230.3 70.9 0
3887.1 3871.6 3822.8 3769.7 3740.9 3736.5 3745.3 3763 3778.5 3794
3814 3853.8 3931.4 4053.2 4234.8 4485.1 4797.4 5176.1 5650.1 6223.7
6950.2 7851.7 8908.2 10062.1 11267 12569.3 13849.5 14494 13816.3 11490.7
7260.3 2852.7 817.3 389.8 208.2 84.2 0
3887.1 3876 3825.1 3771.9 3747.5 3745.3 3760.8 3791.8 3818.4 3833.9
3849.4 3889.3 3962.4 4086.4 4276.9 4544.9 4872.7 5269.1 5756.4 6345.6
7027.7 7876 8852.8 9949.1 11114.1 12405.4 13634.7 14117.5 13205 10250.4
5616.9 1692.2 516.1 261.4 139.5 55.4 0
3887.1 3873.8 3825.1 3771.9 3747.5 3747.5 3763 3791.8 3820.6 3833.9
3847.2 3880.4 3955.7 4073.1 4261.4 4522.7 4848.3 5262.5 5752 6310.1
6981.2 7794.1 8766.4 9869.4 10981.3 12272.5 13528.3 14121.9 13351.2 10558.2
5982.3 1880.4 544.9 283.5 146.2 50.9 0
